??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TE Connectivity
Description
4-1437504-3
Bill of material
4-1437504-3
PN
Part Number
4-1437504-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
4-1437504-3
TEINTERNALDESCRIPTION
TE Internal Description
8080-1G31=TRANSISTOR SOCKET AS
TERMINALCONFIGURATION
Terminal Configuration
Contact
PACKAGEOUTLINEDIMENSIONS
Package Outline Dimensions
TO-3
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTTYPE
Product Type
Socket
NUMBEROFPOSITIONS
Number of Positions
3
NUMBEROFSOLDERLUGS
Number of Solder Lugs
2
CONNECTORPROFILE
Connector Profile
Low
LEADSIZEACCEPTED
Lead Size Accepted
1.52 mm [ .06 in ]
COLOR
Color
Green or Blue
INSULATORMATERIAL
Insulator Material
Diallyl Phthalate (DAP)
TERMINALPLATING
Terminal Plating
Tin-Lead
TERMINATIONMETHOD
Termination Method
Solder
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
10 A
PINDIAMETERIN
Pin Diameter
.06 in
TERMINALMATERIAL
Terminal Material
Beryllium Copper
SOCKETTYPE
Socket Type
Transistor
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
INSULATORFLAMMABILITYRATING
Insulator Flammability Rating
UL 94V-0