??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Electromechanical
Description
402XR - 402XR Series (58 mm wide profile)
Bill of material
402100XRMS__D2H1L1C1M2E1R1;HTS:8483405010
PN
Part No.
402100XRMS__D2H1L1C1M2E1R1;HTS:8483405010
SERIES
Series
XR Series
C1
Series
C2
Table Travel
C3
Model
C12
Mounting (Metric)
C4
Grade
C5
Drive Screw
C6
Home Sensor
C7
Limit Sensor
C8
Motor Coupling
C9
Motor Mount
C10
Encoder
C11
Required Designator
A
320.5 mm
B
83.5 mm
D
4.000
J
184.0 mm
F
40.6 mm
G
40.6 mm
H
- mm