??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
4256225 - Inductive Sensor, Resistant to Magnetic Fields
Bill of material
4256225
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
4256225
DESCSHORT
Short Description
Inductive Sensor, Resistant to Magnetic Fields
DESCLONG
Long Description
Inductive Sensor, Resistant to Magnetic Fields, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 10 mm, Flush, Cable length 2 m, Rectangular, height 14 mm, Active face on top, Plastic, PBT‐GF30‐V0, Resistant to magnetic fields (weld resistant), for DC and AC fields, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NO contact, Cable connection
EAN
4047101093865
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI10-Q14-ADZ32X2/S34
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink