您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
4281160
Turck
Sensors
inductive20sensors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{turck/sensors/inductive20sensors/4281160.prj},{NB=4281160},{BMENB=4281160},{DF=6.400},{LG=40},{LSA=3.700},{DSA=6.500},{LS=5.500},{LED=4},{KTP=3},{LF=0},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/8f/ba/4281160.png},{MASSZEICHNUNG=../../../_pool_/8f/ba/4281160.png},{DESCSHORT=Inductive Sensor, With Extended Switching Distance},{DESCLONG=Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Smooth barrel, Ø 6.5 mm, Stainless steel, 1.4427 SO, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Large switching distance, High switching frequency, Recessed mountable, DC 3-wire, 10…30 VDC, NO contact, PNP output, M8 x 1 male connector}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
4281160 - Inductive Sensor, With Extended Switching Distance
Bill of material
4281160
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
4281160
DESCSHORT
Short Description
Inductive Sensor, With Extended Switching Distance
DESCLONG
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Smooth barrel, Ø 6.5 mm, Stainless steel, 1.4427 SO, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Large switching distance, High switching frequency, Recessed mountable, DC 3-wire, 10…30 VDC, NO contact, PNP output, M8 x 1 male connector
EAN
4047101150254
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI2U-EH6.5-AP6X-V1131
DF
Diameter of front cap
6.400
mm
THR
CAD parameter 6 (copy of SM construction)
Glattrohr
LG
Thread length
40
mm
DGL
Design
6,5 mm
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
3.700
mm
DSA
Diameter of connector adapter
6.500
mm
LS
Length of connector
5.500
mm
GEWS
CAD parameter 10
M8 x 1
LED
Number of LED holes
4
KTP
Number of pins
3
LF
Length of front cap
0
mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink