??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4290000 - Inductive Sensor, For Rotary Actuators
Bill of material
4290000
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
4290000
DESCSHORT
Short Description
Inductive Sensor, For Rotary Actuators
DESCLONG
Long Description
Inductive Sensor, For Rotary Actuators, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 4 mm, Non-flush, Cable length 2 m, Rectangular, housing DSU35, Plastic, PP-GF30-VO, Two outputs for monitoring the position of rotary actuators, Mounting on all standard actuators, AC 4-wire, 20…250 VDC, DC 4-wire, 10…300 VDC, 2 x NO contact, Cable connection
EAN
4047101094466
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI4-DSU35-2ADZ30X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink