??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
4316506 - Inductive Sensor, With Increased Temperature Range
Bill of material
4316506
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
4316506
DESCSHORT
Short Description
Inductive Sensor, With Increased Temperature Range
DESCLONG
Long Description
Inductive Sensor, With Increased Temperature Range, Operating voltage 20…250 VAC, Rated switching distance 15 mm, Non-flush, Cable length 2 m, M30 × 1.5 threaded tube, Chrome-plated brass, Temperatures up to +120 °C, AC 2-wire, 20…250 VAC, NO contact, Cable connection
EAN
4047101170313
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI15-M30-AZ3X/S120
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink