??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4348, 4348-Black - 90 deg Pivot Bracket Assemblies - 15 Series - Right Hand 0 deg Pivot Bracket w/ L-Handle
Bill of material
4348
PN
Part No.
PBT
Pivot Bracket Type
Right Hand
A
4.500 Inch
B
1.500 Inch
C
1.500 Inch
D
0.750 Inch
H
0.250 Inch
W
Weight
.990 lbs.