??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4397, 4397-Black - Standard Pivot Nub Assemblies - 15 Series - 0 deg Pivot
Bill of material
4397
PN
Part No.
A
1.500 Inch
B
4.500 Inch
C
0.750 Inch
D
1.500 Inch
DIA
Hole Dia.
0.328 Inch
E
0.637 Inch
F
0.984 Inch
G
0.142 Inch
H
0.750 Inch
I
2.000 Inch
T
0.250 Inch
W
Weight
.665 lbs.