??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
45841
Bill of material
458415000
PN
Part Number
458415000
DESC
Description
EXTreme PowerDock 150A Power Receptacle Coplanar Module, 1 Circuit, Right-Angle Plug, Tail Length 4.70mm
CIRCUITS
Circuits
1
CURRENT
Maximum Current
150.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole