??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4602113 - Inductive Sensor
Bill of material
4602113
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
4602113
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 1 mm, Flush, Smooth barrel, Ø 4 mm, Stainless steel, 1.4427 SO, Factor 1 for all metals, Resistant to magnetic fields, Large switching distance, DC 3-wire, 10…30 VDC, NO contact, PNP output, M8 x 1 male connector
EAN
4047101339550
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI1U-EH04-AP6X-V1331
DF
Diameter of front cap
3.600 mm
THR
CAD parameter 6 (copy of SM construction)
Glattrohr
LG
Thread length
25.200 mm
DGL
Design
4 mm
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
12 mm
DSA
Diameter of connector adapter
6.500 mm
LS
Length of connector
5.500 mm
GEWS
CAD parameter 10
M8 x 1
LED
Number of LED holes
4
KTP
Number of pins
3
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink