??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
4602140 - Inductive Sensor, With Increased Switching Distance
Bill of material
4602140
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
4602140
DESCSHORT
Short Description
Inductive Sensor, With Increased Switching Distance
DESCLONG
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Cable length 2 m, M8 × 1 threaded tube, Stainless steel, 1.4305 (AISI 303), Large sensing range, DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection
EAN
4047101152289
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI2-EG08-AN6X
DF
Diameter of front cap
6.400 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
40 mm
DGL
Design
M8 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN439B M8x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
DIN6798A M8a
SCH
Number of lock washers
2
ANS
CAD parameter 8
Kabel
LED
Number of LED holes
1
EKT
Type of end cap
5
DK
External Diameter of the Cable
3.300 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink