??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4609752 - Inductive Sensor
Bill of material
4609752
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
4609752
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 1 mm, Flush, Threaded barrel, M5 × 0.5, Stainless steel, 1.4305 (AIS303), DC 3-wire, 10…30 VDC, NC contact, PNP output, M8 x 1 male connector
EAN
4047101154863
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI1-EG05-RP6X-V1331
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink