??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
4609765 - Inductive Sensor
Bill of material
4609765
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
4609765
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 1 mm, Flush, Cable length 2 m, Threaded barrel, M5 × 0.5, Stainless steel, 1.4305 (AIS303), DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101299496
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI1-EG05K-AP6X
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink