??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
4610021 - Inductive Sensor, With Increased Switching Distance
Bill of material
4610021
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
4610021
DESCSHORT
Short Description
Inductive Sensor, With Increased Switching Distance
DESCLONG
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Smooth barrel, Ø 6.5 mm, Stainless steel, 1.4427 SO, Large sensing range, DC 3-wire, 10…30 VDC, NC contact, PNP output, M8 x 1 male connector
EAN
4047101155075
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI2-EH6.5K-RP6X-V1131
DF
Diameter of front cap
6.400 mm
THR
CAD parameter 6 (copy of SM construction)
Glattrohr
LG
Thread length
22 mm
DGL
Design
6,5 mm
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
3.700 mm
DSA
Diameter of connector adapter
6.500 mm
LS
Length of connector
5.500 mm
GEWS
CAD parameter 10
M8 x 1
LED
Number of LED holes
4
KTP
Number of pins
3
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink