??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4611234 - Inductive Sensor, For Recognition of Rotation Direction
Bill of material
4611234
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
4611234
DESCSHORT
Short Description
Inductive Sensor, For Recognition of Rotation Direction
DESCLONG
Long Description
Inductive Sensor, For Recognition of Rotation Direction, Operating voltage 10…30 VDC, Rated switching distance 4 mm, Non-flush, Cable length 2 m, M18 × 1 threaded barrel, Nickel-plated brass, Monitoring both directions of rotation, 42,000 pulses per minute, 2 x NO contact, PNP output, DC 4-wire, 10…30 VDC, Cable connection
EAN
4047101208450
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI4-M18-2AP6X2/S90-S1123
DF
Diameter of front cap
16.700 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
35 mm
DGL
Design
M18 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
0
SCH
Number of lock washers
0
ANS
CAD parameter 8
Kabel
LSA
Length of connector adapter
7 mm
LED
Number of LED holes
2
EKT
Type of end cap
2
DK
External Diameter of the Cable
5 mm
LF
Length of front cap
7 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink