??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4614900 - Inductive Sensor, For Harsh Environments and Temperatures up to 120°C
Bill of material
4614900
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
4614900
DESCSHORT
Short Description
Inductive Sensor, For Harsh Environments and Temperatures up to 120°C
DESCLONG
Long Description
Inductive Sensor, For Harsh Environments and Temperatures up to 120°C, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Flush, Cable length 2 m, Threaded barrel, M18 x 1, Stainless steel, 1.4571, Viton sealing ring, Protection class IP68/IP69K, For temperatures up to +120 °C, PTFE front cap, Climate-proof, Resistance to cooling lubricants, cutting and grinding oils, Suitable for applications in the food industry, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, Cable connection
EAN
4047101170641
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI5-EM18D-VP6X/S120
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink