??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
46225
Bill of material
462255024
PN
Part Number
462255024
DESC
Description
EXTreme Power-Mass 2.50mm Pitch Right-Angle, EXTreme Power-Mass Receptacle Signal Module, 24 Circuits
CIRCUITS
Circuits
24
CURRENT
Maximum Current
3.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
8
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole