??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
46562
Bill of material
465629002
PN
Part Number
465629002
DESC
Description
5.50mm Pitch EXTreme Ten60Power Vertical Receptacle Assembly, 2 Power Circuits
CIRCUITS
Circuits
2
CURRENT
Maximum Current
2.5, 55.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole - Compliant Pin