??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
46615 - Inductive Sensor
Bill of material
46615
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
46615
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Smooth barrel, Ø 11 mm, Plastic, PA12‐GF30, DC 3-wire, 10…30 VDC, NO contact, PNP output, Terminal chamber
EAN
4047101102680
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI2-K11SK-AP6X
DF
Diameter of front cap
11 mm
THR
CAD parameter 6 (copy of SM construction)
Glattrohr
LG
Thread length
40 mm
DGL
Design
11 mm
ANS
CAD parameter 8
Klemmenraum
LED
Number of LED holes
1
KLT
Type of terminal chamber
SK 12
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink