??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
4685747 - Magnetic Field Sensor, For Pneumatic Cylinders
Bill of material
4685747
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
4685747
DESCSHORT
Short Description
Magnetic Field Sensor, For Pneumatic Cylinders
DESCLONG
Long Description
Magnetic Field Sensor, For Pneumatic Cylinders, Operating voltage 10…30 VDC, Cable length 0.3 m, For T-groove cylinders without mounting accessories, Optional accessories for mounting on other cylinder designs, One-hand mounting possible, Stable mounting, Magneto-resistive sensor, DC 3-wire, 10…30 VDC, NO contact, PNP output, Pigtail with male end, M8 x 1
EAN
4047101195538
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-UNT-AP7X-0.3-PSG3M
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink