??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
5-A - 5 Watt Bi-Directional RF Attenuators
Bill of material
5-A-MFB-01
PN
Part Number
5-A-MFB-01
PR
Power Rating
5 W
TYPE
Product Type
A Series - Attenuator
CGENDER
Connector Gender
CONN
Connectors
AV
Attenuation Value
dB
AVS
Attenuation Value Standard/Non-Standard
Non-Standard
A
0.855 Inch
B
0.875 Inch
C
0.615 Inch
D
D Dia.
0.80 Inch
E
2.345 Inch
COLL
Coolant Method
Dry, Convection Cooled
IMP
Impedance
50 Ohm
OP
Operating Position
Any
AT
Ambient Temperature
-40°C to 40°C
PIM
-110 dBc Min.
POWER
AC Power
None
HUMIDITY
Humidity
95% non-condensing
NS
Dimensions L x W
2.345 x 0.8 Inch
WEIGHT
Weight - Approx.
3.100 oz.
CONNMAT
Connector Material
Tri-Alloy