您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
English
KISTLER Type 5027A11
Kistler
Electronics
Charge amplifiers
Industrial
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kistler/07_electronics/01_charge_amplifiers/02_industrial/5027a.prj},{NB=KISTLER Typ 5027A11},{TYP=5027A},{M=1},{DB=Datenblatt},{AS=±5},{BT=0...60},{AN=Ladungseingang KIAG 10-32 neg., Ladungsausgang Speisung 8-pol DIN 45326},{OPT=1},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
5027A... - In-line Charge Amplifier
Bill of material
KISTLER Type 5027A11
TYP
Type
5027A
M
Measuring Range
±4800
±145000
±450000
±4800
±145000
±450000
pC
AS
Output Signal
±5
V
BT
Operating temperature range
0...60
°C
AN
Connection
Charge input KIAG 10-32 neg., Charge output, supply 8-pol DIN 45326
OPT
Option
Non-adjusted, to be adjusted in situ, max. measuring range ±5V
Calibrated as specified in the order
Non-adjusted, to be adjusted in situ, max. measuring range ±5V
Calibrated as specified in the order
SAP
Material numbers
000000000018004432
INFO
www.kistler.com
For more information about this, or other Kistler products: click here