??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
505004
Bill of material
5050040812
PN
Part Number
5050040812
DESC
Description
SlimStack Board-to-Board Connector, 0.40mm Pitch, Battery Series, Receptacle, 0.75mm Mated Height, 2.50mm Mated Width, 10 Circuits, 6.0A
CIRCUITS
Circuits
8
CURRENT
Maximum Current
0.3, 3.0 A
MATERIAL
Material - Plating Mating
Gold over Nickel
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Surface Mount