??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
505072
Bill of material
5050720101
PN
Part Number
5050720101
DESC
Description
TermiMate PCB Receptacle Terminal, 1.20mm Mated Height
CIRCUITS
Circuits
1
CURRENT
Maximum Current
3.0 A
MATERIAL
Material - Plating Mating
Tin over Nickel
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Surface Mount