??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
50mm Solid Drive Shaft - Solid Drive Shaft
Bill of material
SD050-A0350-A00-000-A00-000-00
PCODE
Order code
SD050-A0350-A00-000-A00-000-00
DST
Drive Shaft Type
Solid Drive Shaft
SS
Shaft Size
50mm diameter
SM
Shaft Material
SL
Shaft Length (Total)
mm
Enter value for SL
Shaft Length (Total)
mm
cm
inch
ft
J1T
Journal 1 Type
J1D
Journal Diameter
00 mm
J1L
Journal Length
000 mm
J2T
Journal 2 Type
J2D
Journal 2 Diameter
00 mm
J2L
Journal 2 Length
000 mm
SED
Shaft End Detail
No Extra Details (Standard)
P
Paint