피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
English
English
5353447-2
TE Connectivity
Connectors
Rectangular Connectors_new
Standard Rectangular Connectors
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{teconnectivity/connectors/rectangular_connectors_new/standard_rectangular_connectors/5353447_2.prj},{NB=5353447-2},{PN=5353447-2},{NUMBEROFPOWERPOSITIONS=0},{NUMBEROFPOSITIONS=260},{NUMBEROFROWS=10},{NUMBEROFSIGNALPOSITIONS=156},{NUMBEROFBOARDLOCKS=4},{OPERATINGVOLTAGEVAC=250},{OPERATINGVOLTAGEVDC=250},{ULVOLTAGERATINGVDC=600},{ULVOLTAGERATINGVAC=250},{PACKAGINGQUANTITY=5},{SHA256=hOsjcZCgRd6YF7Z5TGr6hRhD+YE2thWXWrGVSjx69cY=},{INAME=53534472d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5353447-2
Bill of material
5353447-2
PN
Part Number
5353447-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5353447-2
TEINTERNALDESCRIPTION
TE Internal Description
M-ZIF REC ASSY KIT 260P
PRODUCTTYPE
Product Type
Connector
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Wire-to-Board
INSERTIONFORCETYPE
Insertion Force Type
Zero Insertion Force (ZIF)
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
BOXMOUNT
Boxmount
No
GRADE
Grade
Commercial
PREWIRED
Prewired
No
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
SHAPE
Shape
Rectangular
CONNECTORTYPE
Connector Type
Connector Assembly
STRAINRELIEF
Strain Relief
Without
PRODUCTSTYLE
Product Style
Assembly
NUMBEROFPOWERPOSITIONS
Number of Power Positions
0
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
260
NUMBEROFROWS
Number of Rows
10
PANELGASKET
Panel Gasket
Without
COAXIALSOCKET
Coaxial Socket
Without
KEYING
Keying
Y
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
156
PRELOADED
Preloaded
Yes
NUMBEROFBOARDLOCKS
Number of Boardlocks
4
OPERATINGVOLTAGEVAC
Operating Voltage
250
VAC
OPERATINGVOLTAGEVDC
Operating Voltage
250
VDC
ULVOLTAGERATINGVDC
UL Voltage Rating
600
VDC
ULVOLTAGERATINGVAC
UL Voltage Rating
250
VAC
MATERIAL
Material
Glass-Reinforced Nylon
GUIDEPIN
Guide Pin
Without
REARGROMMET
Rear Grommet
Without
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTPLATINGMATERIAL
Contact Plating Material
Gold
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.8
A
SIGNALCONTACTMATERIAL
Signal Contact Material
Copper Alloy
MULTIPLECONTACTTYPES
Multiple Contact Types
Without
CONTACTSTYLE
Contact Style
Vertical
SHUNTSSHORTINGBARS
ShuntsShorting Bars
Without
CONTACTTYPE
Contact Type
Tab
CONTACTLAYOUT
Contact Layout
Matrix
CONTACTTRANSMITSTYPICAL
Contact Transmits
Signal
Typical
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Solder
TERMINATIONPOSTLENGTH
Termination Post Length
7.2 mm [ .283 in ]
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MOUNTINGHARDWARE
Mounting Hardware
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Guide Hole
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Locking Latch
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Mounting Hole
MOUNTINGHOLES
Mounting Holes
With
LOCKTYPE
Lock Type
Positive Lock
PCBMOUNTALIGNMENTTYPE
PCB Mount Alignment Type
Standard Polarized Tail
MOUNTINGHOLETHREADSIZE
Mounting Hole Thread Size
M3
LOCKLEVERMATERIAL
Lock Lever Material
Stainless Steel
MATINGHARDWARE
Mating Hardware
Quick Disconnect
MOUNTINGHOLEDIAMETER
Mounting Hole Diameter
1.1 mm [ .0433 in ]
MOUNTINGANGLE
Mounting Angle
Vertical
FLANGE
Flange
With
FASTENERTYPE
Fastener Type
Slotted Hex
CENTERLINEPITCHIN
Centerline Pitch
.1
in
HOUSINGMATERIAL
Housing Material
Nylon Resin
HOUSINGCOLOR
Housing Color
Black
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.6 mm [ .063 in ]
Recommended
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
HIGHTEMPERATUREHEADER
High Temperature Header
No
HALOGENFREE
Halogen Free
Yes
SHIELDED
Shielded
Yes
FORUSEWITH
For Use With
Standard Connectors
ASSEMBLYINTEGRATIONFEATURE
Assembly Integration Feature
Without
MARKED
Marked
No
CIRCUITIDENTIFICATIONFEATURE
Circuit Identification Feature
With
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
VDETESTED
VDE Tested
No
ULRATING
UL Rating
Recognized
ULFILENUMBER
UL File Number
E28476
AGENCYSTANDARD
AgencyStandard
UL
PACKAGINGMETHOD
Packaging Method
Tray
PACKAGINGQUANTITY
Packaging Quantity
5