??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5750317-1
Bill of material
5750317-1
PN
Part Number
5750317-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5750317-1
TEINTERNALDESCRIPTION
TE Internal Description
Mini DIN, 4 pos, Vertical, Shield
CONNECTORSTYLE
Connector Style
Receptacle
CONNECTORSYSTEM
Connector System
Wire-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTTYPE
Product Type
Connector
ESDPROTECTION
ESD Protection
Without
SHAPE
Shape
Circular
CONNECTORTYPE
Connector Type
Header
SHIELDED
Shielded
Yes
STACKED
Stacked
No
CONNECTORCONFIGURATION
Connector Configuration
Mini DIN
NUMBEROFPOSITIONS
Number of Positions
4
CONNECTORCONTACTLOADCONDITION
Connector Contact Load Condition
Fully Loaded
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
OPERATINGVOLTAGEVAC
Operating Voltage
30 VAC
SHIELDUNDERPLATETHICKNESS
Shield Underplate Thickness
1.27 um [ 50 uin ]
SHIELDPLATINGFINISH
Shield Plating Finish
Bright
FRONTPANELSCREWDOWN
Front Panel Screw-Down
Without
OUTERSHIELDPLATINGMATERIAL
Outer Shield Plating Material
Tin
INNERSHIELDMATERIAL
Inner Shield Material
Brass
SHIELDPLATINGMATERIAL
Shield Plating Material
Tin over Nickel
INNERSHIELDPLATINGMATERIAL
Inner Shield Plating Material
Tin over Nickel
SHIELDMATERIAL
Shield Material
Brass
SHIELDPLATINGTHICKNESSUM
Shield Plating Thickness
3.81, 5.08 um
SHIELDPLATINGTHICKNESSUIN
Shield Plating Thickness
150, 200 uin
PANELGROUNDFEATURETYPE
Panel Ground Feature Type
None
SHIELDUNDERPLATEMATERIAL
Shield Underplate Material
Nickel
PANELGROUNDING
Panel Grounding
Without
OUTERSHIELDMATERIAL
Outer Shield Material
Brass
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTUNDERPLATINGMATERIALTHICKNESS
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.5 A
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGTHICKNESS
Contact Mating Area Plating Thickness
.38 um [ 15 uin ]
CONTACTTRANSMITSTYPICAL
Contact Transmits
Signal (Data) Typical
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
Tin
CONTACTTERMINATIONAREAPLATINGTHICKNESSUM
Contact Termination Area Plating Thickness
2.54, 3.81 um
CONTACTTERMINATIONAREAPLATINGTHICKNESSUIN
Contact Termination Area Plating Thickness
100, 150 uin
PCBTERMINATIONAREAPLATINGFINISH
PCB Termination Area Plating Finish
Matte
CONTACTTYPE
Contact Type
Socket
CONTACTLAYOUT
Contact Layout
Staggered
CONTACTDESIGN
Contact Design
Tuning Fork
GROUNDINGCLIPS
Grounding Clips
Without
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Screw Nut
PANELMOUNTFEATURE
Panel Mount Feature
With
PCBMOUNTALIGNMENT
PCB Mount Alignment
With
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Kinked Legs
PCBMOUNTINGSTYLE
PCB Mounting Style
Through Hole - Solder
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
PCBMOUNTALIGNMENTTYPE
PCB Mount Alignment Type
Hold-Down
CENTERLINEPITCH
Centerline
6.5 mm [ .26 in ] Pitch
HOUSINGMATERIAL
Housing Material
Thermoplastic
HOUSINGCOLOR
Housing Color
Black
HEIGHT
Height
13.08 mm [ .51 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
2.68 mm [ .11 in ] Recommended
TAILLENGTH
Tail Length
3.18 mm [ .125 in ]
LENGTH
Length
22.61 mm [ .89 in ]
PCBTAILLENGTH
PCB Tail Length
3.18 mm [ .1 in ]
WIDTH
Width
17.78 mm [ .7 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
TEMPERATURERATING
Temperature Rating
High
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
AGENCYSTANDARD
AgencyStandard
CSA, UL
VDETESTED
VDE Tested
No
ULRATING
UL Rating
Recognized
PACKAGINGMETHOD
Packaging Method
Tray
PACKAGINGQUANTITY
Packaging Quantity
60