??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6565204-3
Bill of material
6565204-3
PN
Part Number
6565204-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
6565204-3
TEINTERNALDESCRIPTION
TE Internal Description
TC-ZIF REC ASSY 260P
PRODUCTTYPE
Product Type
Connector
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Wire-to-Board
INSERTIONFORCETYPE
Insertion Force Type
Zero Insertion Force (ZIF)
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
BOXMOUNT
Boxmount
No
GRADE
Grade
Commercial
PREWIRED
Prewired
No
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
SHAPE
Shape
Rectangular
CONNECTORTYPE
Connector Type
Connector Assembly
STRAINRELIEF
Strain Relief
Without
PRODUCTSTYLE
Product Style
Assembly
NUMBEROFPOWERPOSITIONS
Number of Power Positions
0
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
260
NUMBEROFROWS
Number of Rows
4
PANELGASKET
Panel Gasket
Without
COAXIALSOCKET
Coaxial Socket
Without
KEYING
Keying
Y
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
260
PRELOADED
Preloaded
Yes
NUMBEROFBOARDLOCKS
Number of Boardlocks
4
OPERATINGVOLTAGEVAC
Operating Voltage
100 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
100 VDC
MATERIAL
Material
Glass-Filled Thermoplastic
GUIDEPIN
Guide Pin
Without
SHIELDPLATINGMATERIAL
Shield Plating Material
Nickel over Copper
SHELLMATERIAL
Shell Material
Die Cast Zinc
REARGROMMET
Rear Grommet
Without
SHIELDMATERIAL
Shield Material
Steel
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTPLATINGMATERIAL
Contact Plating Material
Gold
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.5 A
SIGNALCONTACTMATERIAL
Signal Contact Material
Copper Alloy
MULTIPLECONTACTTYPES
Multiple Contact Types
Without
CONTACTSTYLE
Contact Style
Vertical
SHUNTSSHORTINGBARS
ShuntsShorting Bars
Without
CONTACTTYPE
Contact Type
Tab
CONTACTLAYOUT
Contact Layout
Inline
CONTACTTRANSMITSTYPICAL
Contact Transmits
Signal Typical
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
TERMINATIONPOSTLENGTH
Termination Post Length
3.3 mm [ .13 in ]
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MOUNTINGHARDWARE
Mounting Hardware
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Locking Latch
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Mounting Hole
MOUNTINGHOLES
Mounting Holes
With
LOCKTYPE
Lock Type
Positive Lock
PCBMOUNTALIGNMENTTYPE
PCB Mount Alignment Type
Standard Polarized Tail
MOUNTINGHOLETHREADSIZE
Mounting Hole Thread Size
M3
LOCKLEVERMATERIAL
Lock Lever Material
Stainless Steel
MATINGHARDWARE
Mating Hardware
Quick Disconnect
MOUNTINGHOLEDIAMETER
Mounting Hole Diameter
.6 mm [ .0236 in ]
MOUNTINGANGLE
Mounting Angle
Vertical
FLANGE
Flange
Without
CENTERLINEPITCHIN
Centerline Pitch
.031 in
HOUSINGMATERIAL
Housing Material
Die Cast Zinc
HOUSINGCOLOR
Housing Color
Black, Natural
HOUSINGFRAMEPLATINGMATERIAL
Housing Frame Plating Material
Nickel
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.6 - 2.0 mm [ .063 - .079 in ] Recommended
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
HIGHTEMPERATUREHEADER
High Temperature Header
No
HALOGENFREE
Halogen Free
Yes
SHIELDED
Shielded
Yes
FORUSEWITH
For Use With
Standard Connectors
ASSEMBLYINTEGRATIONFEATURE
Assembly Integration Feature
Without
MARKED
Marked
No
CIRCUITIDENTIFICATIONFEATURE
Circuit Identification Feature
Without
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
VDETESTED
VDE Tested
No
PACKAGINGMETHOD
Packaging Method
Tray
PACKAGINGQUANTITY
Packaging Quantity
30