??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
68 SF/PT - Polyamide 6 wheels for heavy loads, fixed bracket type PT
Bill of material
68 SF/PT - 685386
COD
Code
685386
D
Wheel diameter
200
F
Wheel width
50 mm
H
Overall height
250 mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
LC
Load capacity 4km/h
900 daN
W
Weight
2.88 kg