??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
734-127 - STRAIN RELIEF PLATE 6 mm WIDTH
Bill of material
734-127
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
BREITE
Width
6.00 mm
FARBE
Color
GEWICHT
Weight
0.110 g
ECLASS71
eCl@ss 7.1
27-14-92-14