??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
734-328 - STRAIN RELIEF PLATE 12,5 mm WIDTH
Bill of material
734-328
BESTNR
Item-No.
734-328
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
BREITE
Width
12.50 mm
FARBE
Color
grau
GEWICHT
Weight
0.260 g
ECLASS71
eCl@ss 7.1
27-14-92-14