??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
78046
Bill of material
780461020
PN
Part Number
780461020
DESC
Description
2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, Shrouded, 10 Circuits, 0.38µm Gold (Au) Plating, with 2 Side Locking Slots, Center Polarization Window, Tube Packaging, Lead-Free
CIRCUITS
Circuits
10
CURRENT
Maximum Current
2.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole