??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
TE Connectivity
Description
794699-1
Bill of material
794699-1
PN
Part Number
794699-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
794699-1
TEINTERNALDESCRIPTION
TE Internal Description
02P .140 MNL PLUG BLK HT
CONNECTORSYSTEM
Connector System
Wire-to-Wire
CONNECTORSTYLE
Connector Style
Plug
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORTYPE
Connector Type
Housing
PRODUCTTYPE
Product Type
Connector
NUMBEROFPOSITIONS
Number of Positions
2
NUMBEROFROWS
Number of Rows
1
VOLTAGEVAC
Voltage
250 VAC
COLOR
Color
Black
MATERIAL
Material
Nylon
CONTACTTYPE
Contact Type
Socket
CONTACTLAYOUT
Contact Layout
Inline
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
CENTERLINEPITCH
Centerline
6.1 mm [ .24 in ] Pitch
HOUSINGMATERIAL
Housing Material
Nylon
HOUSINGCOLOR
Housing Color
Natural
WIDTHMM
Width
20.7 mm
LENGTHMM
Length
24.13 mm
HEIGHTMM
Height
6.99 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
HIGHTEMPERATUREHOUSING
High Temperature Housing
Yes
CIRCUITAPPLICATION
Circuit Application
Power
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-2
PACKAGINGQUANTITY
Packaging Quantity
1
PACKAGINGMETHOD
Packaging Method
Package