??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
8206 - S-5 E-Mini-Klemmen Aluminium 30x25x9x30
Bill of material
SFS 495498
ARTNR
Order number
495498
FN
8206
TYP
Type
F4
MARKE
Marke
S-5! STEHFALZKLEMMEN
LM
Lief.Mat
36239
MKT
Materialkurztext
S-5 E-Mini Klem Al,90
LTEXT1
Langtext 1
S-5 E-Mini-Klemmen m. 1 Fixierschraube
LTEXT2
Langtext 2
Aluminium/Schrauben rostfrei A2
LTEXT3
Langtext 3
fur Doppelstehfalzdacher
LTEXT4
Langtext 4
30x25x9x30
D1
Nominal thread diameter
M8
L
Length
30 mm
B
Width
25 mm
H
Height
30 mm
B1
Width
9 mm
H1
Height
16 mm