??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 78
HELP_VARIABLE
Company
Molex
Description
87368
Bill of material
873683225
PN
Part Number
DESC
Description
CIRCUITS
Circuits
CURRENT
Maximum Current
1.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Surface Mount