??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
884-1200 - Stud terminal block, 120 mm², with 2 stud bolts M10
Bill of material
884-1200
BESTNR
Item-No.
884-1200
BEZEICHNUNG
Description
Stud terminal block, 120 mm², 125 A, beige
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
120 mm²
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
269 A
HOEHE
Height
72.00 mm
BREITE
Width
42.00 mm
TIEFE
Depth
133.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
beige
GEWICHT
Weight
230.000 g
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1
27-14-11-20