??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
9160
Bill of material
9160.250362
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-87
J21
Item.ID
J22
Item.Name
Fräskörper mit runden Wendeschneidplatten
J3
Company Code
F
BLD
Tool Style Code
4
J6
Connection Code, Machine Side
J8
Treatment
FPL, FNU
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
5 mm
B3
Protruding Length
mm
B5
Overall Length
mm
C11
Connection Type, Machine Side
SAE
C12
Connection Form, Machine Side
0
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
F1
Cutting Direction
R
F22
Peripheral Effective Cutting Edge Count
G4
Section Radius
5 mm
H22
Coolant Exit Style Code
1