??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
927109-1
Bill of material
927109-1
PN
Part Number
927109-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
927109-1
TEINTERNALDESCRIPTION
TE Internal Description
3P 3,5MNL.ST.GEH RD
CONNECTORSYSTEM
Connector System
Wire-to-Wire
ROWTOROWSPACING
Row-to-Row Spacing
6.2 mm [ .244 in ]
CONNECTORSTYLE
Connector Style
Plug
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORTYPE
Connector Type
Housing
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
PRODUCTTYPE
Product Type
Connector
NUMBEROFPOSITIONS
Number of Positions
3
NUMBEROFROWS
Number of Rows
2
PRELOADED
Preloaded
No
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
CONTACTTYPE
Contact Type
Pin
SHUNTSSHORTINGBARS
ShuntsShorting Bars
Without
CONTACTLAYOUT
Contact Layout
Matrix
MULTIPLECONTACTTYPES
Multiple Contact Types
Without
PANELMOUNTFEATURE
Panel Mount Feature
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
PANELMOUNT
Panel Mount
Without
CENTERLINEPITCH
Centerline
6.2 mm [ .244 in ] Pitch
HOUSINGMATERIAL
Housing Material
Nylon
HOUSINGCOLOR
Housing Color
Natural
WIDTH
Width
24 mm [ .944 in ]
HEIGHT
Height
41.9 mm [ 1.65 in ]
LENGTH
Length
24 mm [ .945 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
HALOGENFREE
Halogen Free
Yes
CIRCUITAPPLICATION
Circuit Application
Power
ASSEMBLYINTEGRATIONFEATURE
Assembly Integration Feature
Without
FORUSEWITH
For Use With
Plug Housing
CIRCUITIDENTIFICATIONFEATURE
Circuit Identification Feature
Without
VDETESTED
VDE Tested
Yes
ULFILENUMBER
UL File Number
E28476
CSARATING
CSA Rating
Certified
CSAFILENUMBER
CSA File Number
LR16455
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-2
ULRATING
UL Rating
Recognized
AGENCYSTANDARD
AgencyStandard
CSA, UL
CSACERTIFIED
CSA Certified
Yes
PACKAGINGQUANTITY
Packaging Quantity
1500
PACKAGINGMETHOD
Packaging Method
Carton