??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
norelem
Description
96460 - Magnetic tape rolls
Bill of material
96460-401
BEST
Order No.
FARBE
Colour
MBB
Magnetic band width
mm
MBS
Magnetic band thickness
0.9 mm
L
Length
10 m
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
85051930
EAN
EAN-Nr. norelem