??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc150_1t05g - Bel Power Solutions
Bill of material
ABC150-1T05G
PN
Part Number
ABC150-1T05G
DESC
Description
Open Frame AC-DC Power Supply, Power 150W, Output 5VDC, 20A, Input 90-264VAC, Screw Terminal, RoHS Compliant
POWER
Power
150 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
5 VDC
OC
Output Current
20 A
OT
Operating Temperature
-20 to 70 °C