??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc401_1024_t - Bel Power Solutions
Bill of material
ABC401-1024-T
PN
Part Number
ABC401-1024-T
DESC
Description
Industrial AC-DC Power Supply, Power 400W, Output 24VDC, 16.7A , Input 90-264VAC, Fan, Vented Cover
POWER
Power
400 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
16,7 A
OT
Operating Temperature
-20 to 50 °C