??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc600_1052g - Bel Power Solutions
Bill of material
ABC600-1052G
PN
Part Number
ABC600-1052G
DESC
Description
Part Status: End of Life Suggested Replacement: No Replacement
POWER
Power
600 W
VI
Voltage Input
90-277 VAC
OV
Output Voltage
52 VDC
OC
Output Current
11,5 A
OT
Operating Temperature
-25 to 70 °C