??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
WMBerg
Description
AC32M, AC32Q, AP32M & AP32Q - Anti-Blacklash Gears - 32 Pitch - 1/4" Bore - 3/16" Face - AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminium Anodized - 20° Pressure Angle
Bill of material
AP32Q-85
PN
Product No.
DES
Description
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
DP
Diametral Pitch
32
PA
Pressure Angle
20 °
L
Overall Length
Inch
N
Number of Teeth
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
B
Bore
0.2498 Inch
FW
Face Width
3/16 Inch
H
Hub Diameter
Inch