??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 104
HELP_VARIABLE
Company
WMBerg
Description
AC96A, AC96N, AP96A & A96N - Anti-Blacklash Gears - 96 Pitch - 1/8" Bore - .104 Face - AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminium Anodized - 20° Pressure Angle
Bill of material
AP96N-264_(1)
PN
Product No.
LOD
Level of details
DES
Description
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
DP
Diametral Pitch
96
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
F
Diameter
Inch
A
Hub Width
Inch
ST
Spring Type
B
Bore
0.1248 Inch
FW
Face Width
5/48 Inch
H
Hub Diameter
5/16 Inch