??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
ABB
Description
ACS580-0P-208/230V 3-phase - 3R Irrigation Drive Package
Bill of material
ACS580-0P-114A-2+C192-3-phase0Architecture300
TC
Type Code
TYPE
Optional Foot Kit
LODDEST
LOD Destination
LODLEVEL
LOD Level
PLDHP
Power Nominal ratings - Light Duty (10% overload for 1 min)
HP
ILD
Current Nominal ratings - Light Duty (10% overload for 1 min)
HP
PHDHP
Power Nominal ratings - Heavy Duty (50% overload for 1 min)
HP
IHG
Curent Nominal ratings -Heavy Duty (50% overload for 1 min)
A
BDF
Base Drive Frame
W
Wide
824 mm
D
Depth
583 mm
H
Hight
1327 mm