??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
ABB
Description
ACS580-0P-230V 1-phase - 3R Irrigation Drive Package
Bill of material
ACS580-0P-114A-2+C192-1-phase0Architecture300
TC
Type Code
TYPE
Optional Foot Kit
LODDEST
LOD Destination
LODLEVEL
LOD Level
PNR
Power Nominal Rating
Hp
IN
Curent Nominal Rating
A
BDF
Base Drive Frame
W
Wide
824 mm
D
Depth
583 mm
H
Hight
1327 mm