您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
ACS880-01-046A-2-Architecture300
ABB
AC Drives
ACS880
240V
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{abb/ac_drives/acs880/240/acs880_01_230v_asmtab.prj},{NB=ACS880-01-046A-2-Architecture300},{BTC=ACS880-01-046A-2},{TYPE=},{EB=},{BC=},{EMC=},{LODDEST=Architecture},{LODLEVEL=300},{ILD=44},{PLDHP=15},{PLDKW=11},{I2HD=38},{PHDHP=10},{PHDKW=7.5},{FS=R4},{PPATH=acs880_01_230v_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
ABB
Description
ACS880-01-230V - Wall-Mounted Single Drive Modules
Bill of material
ACS880-01-046A-2-Architecture300
TC
Type Code
ACS880-01-046A-2
ACS880-01-046A-2
TYPE
UL Type
NEMA 1 UL Type 1
NEMA 12 UL Type 12
UL Type Open
NEMA 1 UL Type 1
NEMA 12 UL Type 12
UL Type Open
EB
Extention Box
Without
With
Without
With
BC
Braking Chopper
Without
With
Without
With
EMC
EMC Filter
Without
EMC/RFI-filter for an unrestricted grounded network
EMC/RFI-filter for an unrestricted ungrounded network
EMC/RFI-filter for a restricted grounded network
Without
EMC/RFI-filter for an unrestricted grounded network
EMC/RFI-filter for an unrestricted ungrounded network
EMC/RFI-filter for a restricted grounded network
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
300
200
300
200
ILD
Current Nominal ratings - Light Duty (110% overload for 1 min)
44
44
A
PLDHP
Power Nominal ratings - Light Duty (110% overload for 1 min)
15
15
HP
PLDKW
Power Nominal ratings - Light Duty (110% overload for 1 min)
11
11
kW
I2HD
Current Nominal ratings - Heavy Duty (150% overload for 1 min)
38
38
A
PHDHP
Power Nominal ratings - Heavy Duty (150% overload for 1 min)
10
10
HP
PHDKW
Power Nominal ratings - Heavy Duty (150% overload for 1 min)
7.5
7.5
kW
FS
Frame Size
R4
R4
H1
Height 1
580
580
mm
H2
Height 2
-
mm
W
Width
203
203
mm
D
Depth
274
274
mm
WEIGHT
Weight
18
18
kg