??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
AKD PDMM - AKD Multi-Axis Series
Bill of material
AKD-M00306-M1EC-0000
PN
Part Number
AKD-M00306-M1EC-0000
FA
Product Family
AKD
VER
Version
Multi-Axis Master Drive
CUR
Current
VOL
Voltage
EXO
Extension Options
CO
Connectivity Options
EtherCAT
CUST
Customization
Standard
A
156 mm
A1
185 mm
B
168 mm
B1
200 mm
C
89 mm
D
84 mm
E
150 mm