??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Aluminium Profil - F-GG 40x80 - Aluminium profile system
Bill of material
4B150000010 AluProfil F-GG 40x80, L=10
ARTIKEL
Article description
Alu profile F-GG 40x80
BEST
Order-no.
L
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
LP
Profile lenghts
EL
Anod. coating
light colored
FL
Surface
1323 mm²
IX
22.0 cm^4
IY
87.9 cm^4
WX
10.7 cm³
WY
22.0 cm^3
CNSMASSEXACT
Calculated weight
0.036 g
CNSSTDDTIME
Standard delivery time of the article after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-36-01-90
WARENNUMMER
Customs tariff number
76042990
REACHWWW
Certificate REACH (click Icon)
ROHSWWW
Certificate ROHS (click Icon)
COND