??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 340
HELP_VARIABLE
Company
WMBerg
Description
AP48S, AP48U, AP48T, AP48V & AP48X - Anti-Blacklash Gears - 48 Pitch - 1/8", 3/16" and 1/4" Bore - .104 Face - AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminium Anodized - 20° Pressure Angle
Bill of material
AP48X-150_(1)
PN
Product No.
LOD
Level of details
DES
Description
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
DP
Diametral Pitch
48
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
Zoll
OD
Outside Diameter
Zoll
B
Bore
Zoll
FW
Face Width
5/48 Zoll
H
Hub Diameter
Zoll
F
Diameter
Zoll